LTE FDD

UL FRC Config (NB-IoT)

For Waveform Playback (ARB) capability.

This button is displayed when an Uplink NB-IoT carrier is selected in the categories of the upper pane.

SCPI Command

[:SOURce]:RADio:LTEFdd:WAVeform[:ARB]:CCARrier<channel>:NIOT:ULINk:CONFig:FRC <string>

SCPI Example

RADio:LTEFdd:WAVeform:CCARrier:NIOT:ULINk:CONFig:FRC "SystemBandwidth:B200k,FrcType:FrcA16,ReferenceChannel:A16N3"

Notes

Set only (Immediate Action)

State Saved

 

Preset

 

Range

 

Initial S/W Revision

A.19.00

UL FRC Configuration Settings

System Bandwidth

FRC Type

Fixed Reference Channel

UL FRC Configuration Settings

System Bandwidth

Displays the system bandwidth and number of resource blocks for the fixed reference channel (FRC).

SCPI Command

-

SCPI Example

-

Notes No SCPI, GUI only.

Dependencies

 

State Saved

Yes

Preset

B10M

Initial S/W Revision

A.19.00

FRC Type

Choices: A14 FRC for NB-IOT reference sensitivity (PI/2 BPSK, R=1/3) | A15 FRC for NB-IoT dynamic range (PI/4 QPSK, R=2/3) | A16 FRC for NB-IoT NPUSCH format 1

Default: A14 FRC for NB-IOT reference sensitivity (PI/2 BPSK, R=1/3)

Based on the selected FRC type, the software sets the options available in the Fixed Reference Channel setting.

See 3GPP TS36.141 A14, A15 and A16 for more information.

SCPI Command

-

SCPI Example

-
Notes No SCPI, GUI only.

Dependencies

 

State Saved

Yes

Preset

9

Initial S/W Revision

A.19.00

Fixed Reference Channel

Choices:

A14-1 | A14-2 (FRC Type A14 case)

A15-1 | A15-2 (FRC Type A15 case)

A16-1 | A16-2 | A16-3 | A16-4 | A16-5 (FRC Type A16 case)

The software adjusts corresponding parameter values in the lower section based on your selection.

See 3GPP TS36.141 A14, A15 and A16 for more information.

SCPI Command

-

SCPI Example

-
Notes No SCPI, GUI only.

Dependencies

 

State Saved

Yes

Preset

55

Initial S/W Revision

A.19.00

Carrier Uplink Real-Time

Welcome to LTE FDD